??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M334-0000-10-000-31X450-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M334-0000-10-000-31X450-000
VERF
Availability
Available
BC
Order code
BCC06Z5
TC
Artikelbezeichnung
BCC M334-0000-10-000-31X450-000
PX
Product view
46033_00
CONSTYLE1
Style
M8x1
CONTYPE1
Type of connector
Female
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 4-pin, A-coded, Number of connectable contacts = 4, Connection cross-section = 0.14...0.5 mm², Type of wire mounting = Screw terminals, Cable diameter D = 3.5...5 mm, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.